IESNA:LM-63-2002
[TEST]P956688
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52241
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6129.5 7674.7 9071.5 10152.9 11034.7 11533.6 11768.2 11851.8 12275.2 13181.2
14677.9 16568.2 18428.9 19914.8 21214.6 22401.1 23150.8 23342.2 22881.1 21713.5
19356.6 15281.9 12614.9 10565.5 8367.7 5886.8 3869.7 2712.8 2116.9 1828.3
1658.4 1394.2 1181.1 409.9 199.6 32.4 0
6129.5 7728.6 9139 10239.2 11048.2 11595.6 11876.1 11954.3 12304.8 13121.9
14505.3 16357.9 18183.5 19720.6 21033.9 22220.4 23110.3 23431.2 23137.3 22147.6
20179.1 16414.5 13124.6 11021.2 8850.4 6418 4220.3 2847.7 2184.3 1893.1
1674.6 1415.7 1191.9 507 213 40.4 0
6129.5 7661.2 9044.6 10155.6 11021.2 11649.5 11997.4 12145.7 12420.8 13154.3
14332.7 15977.7 17730.5 19275.7 20524.2 21522 22457.7 22913.5 22797.5 22007.4
20424.4 17838.4 14219.5 11695.4 9540.8 7183.9 4797.3 3187.4 2356.9 1957.8
1728.6 1504.7 1289 984.3 501.6 59.3 0
6129.5 7661.2 9004.1 10112.4 11037.4 11746.6 12221.2 12469.3 12728.2 13294.5
14170.9 15446.4 16961.9 18415.4 19585.8 20545.8 21352.1 22004.7 22180 21921.1
20969.2 19202.9 16721.9 13785.3 11021.2 8564.6 5989.3 3834.6 2615.8 1990.1
1717.8 1491.2 1272.8 1013.9 711.9 277.8 0
6129.5 7434.7 8737.2 9875.1 10851.3 11714.3 12401.9 12857.6 13148.9 13596.5
14324.6 15260.4 16471.2 17703.5 18811.9 19766.5 20543.1 21233.4 21724.2 21856.4
21594.8 20791.2 19232.5 16875.7 14122.4 11309.8 8427 5555.1 3489.5 2340.7
1785.2 1585.6 1378 1051.7 709.2 221.1 0
6129.5 7316 8491.8 9600.1 10624.8 11574 12437 13119.2 13583 14017.2
14561.9 15344 16250 17326 18410.1 19488.7 20405.6 21122.9 21664.9 22112.6
22460.4 22344.5 21856.4 20748 18833.4 16352.5 13162.4 10093.6 6787.5 4190.6
2718.2 1858 1345.6 814.4 409.9 107.9 0
6129.5 7089.5 8111.5 9155.1 10169.1 11164.1 12124.2 12979 13688.2 14257.2
14834.3 15465.3 16158.3 17021.3 18010.9 19132.8 20286.9 21400.6 22387.6 23255.9
24046.1 24914.4 25305.4 25548.1 25494.2 24393.9 22293.2 18946.7 14518.8 9834.7
5676.5 2947.4 1504.7 868.3 423.4 145.6 0
6129.5 6916.9 7736.7 8632 9559.6 10436 11377.2 12291.3 13170.5 13947.1
14723.7 15443.7 16096.3 16800.1 17539 18331.8 19251.4 20292.3 21430.3 22638.4
23957.1 25850.1 27379.1 28312.2 29374.6 30143.2 30243 29210.1 26524.3 22177.3
16158.3 10428 5315.1 2168.1 773.9 151 0
6129.5 6606.8 7183.9 7852.7 8586.1 9362.8 10152.9 10934.9 11708.9 12504.4
13337.6 14108.9 14947.5 15824 16735.4 17649.6 18663.5 19801.5 21060.9 22487.4
24153.9 26680.7 29188.6 30906.3 33098.7 35679.4 38440.8 40282.6 39888.9 36181
28546.8 18507.1 7850 2397.3 755.1 156.4 0
6129.5 6552.9 7127.3 7742.1 8435.1 9168.6 9918.3 10665.3 11404.1 12153.8
12892.7 13658.5 14467.5 15344 16250 17191.2 18237.5 19394.3 20688.7 22163.8
23827.6 26502.7 29029.5 30890.2 33233.6 36046.2 39061 40981 40617 36674.5
28376.9 17353 6649.9 1836.4 593.3 134.8 0
6129.5 6347.9 6644.6 7043.7 7526.4 8052.2 8583.4 9141.7 9718.7 10301.2
10889.1 11495.8 12108 12755.2 13450.9 14187.1 14996.1 15912.9 17018.6 18280.6
19817.7 22260.9 24113.5 25941.8 28171.9 30855.1 33373.8 34465.9 33325.2 28975.5
21389.9 11905.7 3432.8 720 240 53.9 0
6129.5 6196.9 6364.1 6604.1 6935.8 7294.4 7685.5 8087.3 8494.5 8928.6
9352 9759.2 10179.9 10597.8 11040.1 11506.6 11997.4 12593.4 13283.7 14179
15473.4 17080.6 18175.4 19399.7 20864 22460.4 23549.9 23169.6 21265.8 17695.4
12779.4 6539.4 2133.1 636.4 218.4 51.2 0
6129.5 6062.1 6086.3 6196.9 6377.6 6563.7 6809 7051.7 7291.7 7542.5
7761 7957.8 8122.3 8273.3 8378.5 8445.9 8513.3 8559.2 8634.7 8810
9230.6 9478.7 9524.6 9616.3 9759.2 9888.6 9535.4 8416.3 6819.8 5053.5
3435.5 1947 976.2 412.6 199.6 70.1 0
6129.5 5778.9 5571.3 5463.4 5452.6 5495.8 5568.6 5649.5 5706.1 5741.2
5738.5 5671.1 5565.9 5417.6 5220.7 4980.7 4692.2 4392.8 4117.8 3861.6
3597.3 3362.7 3165.9 3004.1 2863.8 2720.9 2542.9 2302.9 1971.3 1526.3
1111 817.1 566.3 364 207.6 59.3 0
6129.5 5517.4 5137.1 4969.9 4929.5 4964.5 5040 5120.9 5161.4 5150.6
5094 4994.2 4848.6 4667.9 4457.6 4241.8 4018 3794.2 3573.1 3330.4
3085 2863.8 2702 2605 2567.2 2572.6 2567.2 2491.7 2305.6 1995.5
1518.2 1046.3 733.5 482.7 240 53.9 0
6129.5 5312.4 4854 4673.3 4681.4 4783.9 4897.1 4969.9 4975.3 4926.8
4832.4 4697.6 4538.5 4355.1 4160.9 3969.5 3767.2 3554.2 3335.8 3133.5
2979.8 2847.7 2758.7 2702 2653.5 2596.9 2507.9 2416.2 2302.9 2122.3
1847.2 1450.8 951.9 525.8 250.8 53.9 0
6129.5 5115.6 4643.6 4522.3 4597.8 4738 4848.6 4902.5 4880.9 4797.3
4667.9 4514.2 4336.2 4160.9 3974.9 3794.2 3670.1 3521.8 3335.8 3187.4
3087.7 2955.5 2747.9 2583.4 2475.5 2370.4 2262.5 2154.6 2057.5 1968.6
1863.4 1693.5 1386.1 1062.5 622.9 151 0
6129.5 5005 4533.1 4465.7 4595.1 4729.9 4840.5 4872.9 4821.6 4689.5
4530.4 4349.7 4155.5 3983 3834.6 3751 3651.3 3548.8 3449 3227.9
3031 2874.6 2718.2 2572.6 2421.6 2289.5 2160 2041.4 1917.3 1774.4
1634.2 1507.4 1321.4 1140.7 798.2 310.1 0
6129.5 4910.6 4463 4454.9 4597.8 4727.2 4824.3 4835.1 4756.9 4614
4433.3 4233.7 4055.8 3891.3 3780.7 3686.3 3565 3400.5 3254.9 3079.6
2944.7 2793.7 2645.4 2510.6 2397.3 2281.4 2157.3 2030.6 1882.3 1717.8
1537.1 1378 1173 887.2 587.9 245.4 0
6129.5 4856.7 4427.9 4452.2 4608.6 4735.3 4821.6 4805.4 4705.7 4535.8
4325.4 4128.6 3961.4 3834.6 3775.3 3632.4 3411.3 3155.1 3052.6 2966.3
2812.6 2694 2591.5 2440.5 2327.2 2238.2 2122.3 1984.7 1820.2 1639.6
1442.7 1356.4 1167.7 763.2 555.5 339.8 0
6129.5 4845.9 4406.3 4454.9 4611.3 4740.7 4818.9 4797.3 4676 4484.5
4271.5 4077.3 3912.8 3834.6 3743 3562.3 3238.7 3025.6 2971.7 2866.5
2731.7 2586.1 2448.6 2343.4 2278.7 2222 2116.9 1987.4 1831 1650.4
1458.9 1507.4 1202.7 803.6 612.1 226.5 0
6129.5 4845.9 4403.6 4463 4614 4743.4 4816.2 4805.4 4686.8 4487.2
4271.5 4074.6 3910.1 3837.3 3734.9 3551.5 3214.4 3028.3 2985.2 2863.8
2723.6 2564.5 2451.3 2311 2292.2 2222 2114.2 1987.4 1841.8 1647.7
1464.3 1485.9 1032.8 830.6 604.1 218.4 0
